Schneider-Electric
 
NSYMPS30 picture- web-product-data-sheet
NSYMPS30
Reinforced plate supports for modular chassis-coupling set - 300 mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Reinforced plate
Range compatibility PanelSeT SF
PanelSeT SM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location On modular chassis coupling set
On structure of enclosure
Product destination For mounting plate
Device composition 2 support
Fixing elements
Quantity per set Set of 1
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By screws
Number of cut-out 3 cut-outs
Height 50 mm
Width 75 mm
Depth Nominal : 300 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.5 cm
Package 1 Length 21.0 cm
Package 1 Weight 270.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 40
Package 2 Height 40.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 16.88 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months