Schneider-Electric
 
NSYMS86 picture- web-product-data-sheet
NSYMS86
Silkscreened plain mounting plate H800xW600mm made of galvanised sheet steel
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 800 mm W: 600 mm
- H: 600 mm W: 800 mm
Mounting location Step slide
Direct fixing on backstuds
Mounting plate description Plain
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Quantity per set Set of 1
Material Galvanised steel
Surface finish Silkscreened
Complementary
Fixing mode Screwed on backstuds - screw type M8
By fixing element
Permanent permissible load 135 kg
Height 750 mm
Width 550 mm
Depth 125 mm
Thickness 2.5 mm
Net weight 8.059 kg
Variant particularity With enclosures H800 x W1200
Centimetric grid pattern
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 55 cm
Package 1 Length 75 cm
Package 1 Weight 7.742 kg
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 36 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 477 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months