|
NSYMSC26
Spacial SF side partitions - compartimentalised application - 200x600 mm
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Partition
|
Anwendung
|
Compartmentalised application
|
Nennmaße des Gehäuses
|
-
|
Mounting location
|
Sides of enclosure
|
Range compatibility
|
Spacial Spacial SFM
|
Device composition
|
Fixing elements
2 side partition
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Galvanised steel
|
Height
|
Nominal: 200 mm
Real: 185 mm
|
Width
|
Nominal: 600 mm
Real: 580 mm
|
Contractual warranty
|