Schneider-Electric
 
NSYMUC308 picture- web-product-data-sheet
NSYMUC308
Screwed-on cut-out cover plate, PanelSeT SFN, PanelSeT SF and SM, for electrical enclosure W800mm, 2 cut outs, H300mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Multi-purpose
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
Nominal dimensions of the housing - H: 300 mm W: 800 mm
Mounting location On chassis coupling set
Device composition Fixing elements
1 cover plate
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws
Number of horizontal rows 2
Total number of 18 mm modules 72
Type of front plate With cut-out
Number of cut-out 2 cut-outs
Height Nominal: 300 mm
Real: 299.5 mm
Width Nominal: 800 mm
Fixing centers: 678 mm
Real: 702 mm
Depth Real : 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 71.000 cm
Package 1 Width 32.000 cm
Package 1 Length 2.000 cm
Package 1 Weight 2.862 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 60
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 185.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months