Schneider-Electric
 
NSYMUC458 picture- web-product-data-sheet
NSYMUC458
Spacial SF/SM cut out cover plate - 450x800 mm - screwed
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Multi-purpose
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Nominal dimensions of the housing - H: 450 mm W: 800 mm
Mounting location On chassis coupling set
Device composition Fixing elements
1 cover plate
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws
Number of horizontal rows 3
Total number of 18 mm modules 108
Type of front plate With cut-out
Number of cut-out 3 cut-outs
Height Nominal: 450 mm
Real: 449.5 mm
Width Nominal: 800 mm
Fixing centers: 678 mm
Real: 702 mm
Depth Real : 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 45.0 cm
Package 1 Length 70.5 cm
Package 1 Weight 4.068 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 176.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months