Schneider-Electric
 
NSYMUCH456 picture- web-product-data-sheet
NSYMUCH456
Spacial SF/SM cut out cover plate - 450x600 mm - hinged
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Cover plate
Anwendung Multi-purpose
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Nominal dimensions of the housing - H: 450 mm W: 600 mm
Mounting location On chassis coupling set
Device composition Fixing elements
1 cover plate
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By screws
Number of horizontal rows 3
Total number of 18 mm modules 72
Type of front plate Hinged with cut-out
Number of cut-out 3 cut-outs
Height Nominal: 450 mm
Real: 449.5 mm
Width Nominal: 600 mm
Fixing centers: 478 mm
Real: 502 mm
Depth Real : 12 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 45.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 2.922 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 100
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 305.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months