Schneider-Electric
 
NSYMUPLA104G picture- web-product-data-sheet
NSYMUPLA104G
Horizontal coupling kit for PLA enclosure H1000xD420 mm - 15 mm - IP55 coupling
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Mounting support ZA plinth
Range compatibility Thalassa PLA suitable enclosure
Thalassa Thalassa PHD suitable enclosure
Device composition 1 frame
Fixing elements
Complementary
Material Frame: polyester
Height Nominal: 1000 mm
Width Frame: 15 mm
Depth 420 mm
IP degree of protection IP55
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 36.000 cm
Package 1 Length 89.000 cm
Package 1 Weight 1.128 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 8
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 9.024 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No