Schneider-Electric
 
NSYMW10M picture- web-product-data-sheet
NSYMW10M
Plastic window with hinged transparent cover, L78xW180mm.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Window
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Mounting location Installation on door or panel
Device composition 1 plastic window
1 drilling template
Material Polycarbonate
PVC (polyvinyl chloride)
Lock type Clipped
Complementary
Height External: 133 mm
Internal: 78 mm
Width External: 213 mm
Internal: 180 mm
Depth 40 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 14.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 51.000 cm
Package 2 Width 41.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 22.158 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1125
Package 3 Height 162.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 345.370 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months