Schneider-Electric
 
NSYMW10MK picture- web-product-data-sheet
NSYMW10MK
Modular front panel with sealed window. Opening 46 x180mm (10 modules).
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Installation accessory
Product or component type Window
Application Multi-purpose
For enclosure nominal dimensions - H: 850 mm
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Accessory / separate part destination For modular device
Mounting location Installation on door or panel
Mounting support Kit for fixing the switchgear
Device composition 1 modular front panel
Material Polycarbonate
PVC (polyvinyl chloride)
Lock type Clipped
Total number of 18 mm modules 10
Complementary
Height Internal: 46 mm
Width Internal: 180 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 14.000 cm
Package 1 Length 22.500 cm
Package 1 Weight 289.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 75
Package 2 Height 51.000 cm
Package 2 Width 59.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 22.800 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1125
Package 3 Height 135.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 355.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months