Schneider-Electric
 
NSYMW10MR picture- web-product-data-sheet
NSYMW10MR
Kit for fixing the switchgear. It includes a DIN rail and its 2 supports.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Adapter plate
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Application Multi-purpose
Nominal dimensions of the housing -
Product destination NSYMW10MK
Device composition 2 support
1 rail
Quantity per set Set of 1
Material Steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 26.500 cm
Package 1 Length 3.000 cm
Package 1 Weight 349.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 400
Package 2 Height 53.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 153.080 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 86c971db-94b7-45f1-bdf1-8c503ea9309d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months