This Application will be decommissioned as of January 7th 2025

NSYNM4 |
Schneider-Electric
 
NSYNM4 picture- web-product-data-sheet
NSYNM4
M4 standard nut for vertical aluminium rails - Supply: 100 pieces
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Slide nut
Anwendung Multi-purpose
Complementary
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PLM
Thalassa Thalassa PLS
Quantity per set Set of 100
Thread type M4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 0.800 cm
Package 1 Length 0.800 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 14.000 cm
Package 2 Width 11.000 cm
Package 2 Length 2.000 cm
Package 2 Weight 528.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months