This Application will be decommissioned as of January 7th 2025

NSYOL6GF |
Schneider-Electric
 
NSYOL6GF picture- web-product-data-sheet
NSYOL6GF
Brackets for fixing the plinth to the floor, OLN/CMO, PanelSeT 6000 and 18500, steel
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Fixing bracket
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Plinth kit
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
Device composition 4 bracket
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screws - screw type M12 - on floor location
Height 32.5 mm
Width 30 mm
Depth 53 mm
Thickness 4 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 7.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 200.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months