Schneider-Electric
 
NSYPA3025PLMG picture- web-product-data-sheet
NSYPA3025PLMG
reversible internal door polyester 2 locks grid pattern forPLM3025
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front side
Range compatibility Thalassa Thalassa PLM
Device composition 1 door
1 handle
4 fixing brackets
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Polyester powder
Lock type By screws
Number of locks 2
Door type Internal plain
Door opening side Reversible (110 °)
Height Grid pattern: 248 mm
Width Grid pattern: 165 mm
Depth Available depth between enclosure door : 26 mm
Available depth between rear : 62 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 22.500 cm
Package 1 Length 29.500 cm
Package 1 Weight 1.322 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 26.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No