Schneider-Electric
 
NSYPAPLA157G picture- web-product-data-sheet
NSYPAPLA157G
internal door for PLA enclosure H1500xW750 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front side
Range compatibility Thalassa Thalassa PLA
Device composition 1 door
Fixing elements
M8 brass inserts
Complementary
Material Aluminium
Colour Grey (RAL 7035)
Lock type Lock 5 mm double bar
Number of locks 2
Door type Internal plain
Door opening side Left (110 °)
Height 1398 mm
Width 648 mm
Depth Available depth between enclosure door : 30 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 65.500 cm
Package 1 Length 141.000 cm
Package 1 Weight 7.800 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 12
Package 2 Height 90.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 249.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No