Schneider-Electric
 
NSYPCS16 picture- web-product-data-sheet
NSYPCS16
PC screen support for control desk with console W1600mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Horizontal support
Range compatibility Spacial Spacial SD
Device composition Fixing elements
1 support
2 adjustment rail
Quantity per set Set of 1
Complementary
Material Galvanised steel
Adjustment Adjustable in depth every 25 mm for on adjustment rails
Maximum load 50 kg
Height Real: 16 mm
Width Real: 1500 mm
Nominal: 1600 mm
Depth Real : 247 mm
Thickness 2.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 151 cm
Package 1 Length 25 cm
Package 1 Weight 8.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months