Schneider-Electric
NSYPCV2D126 picture- web-product-data-sheet
NSYPCV2D126
Spacial SF double ventilated door - 1200x600 mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type 19" door
Application Electronic application
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SF
Device composition 1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
2 door
1 blocking system
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type Ventilated
Door opening side Reversible (120 °)
Height Nominal: 1200 mm
Width Nominal: 600 mm
Contractual warranty
Warranty 18 months