Schneider-Electric
NSYPCV2D168 picture- web-product-data-sheet
NSYPCV2D168
Spacial SF/SM double ventilated door - 1600x800 mm
Schneider Electric
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type 19" door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Front
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Device composition 1 lock with handle and 5 mm double bar insert
1 locking bar system 4 points
2 door
1 blocking system
Quantity per set Set of 1
Complementary
Material Sheet steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Lock type Lock 5 mm double bar
Number of locks 1
Door type Ventilated
Door opening side Reversible (120 °)
Height Nominal: 1600 mm
Width Nominal: 800 mm
Contractual warranty
Warranty 18 months