Schneider-Electric
 
NSYPF27N picture- web-product-data-sheet
NSYPF27N
Wall mounting lugs, Thalassa PLS, Set of 4
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa Thalassa PLS
Device composition Fixing elements
4 lug
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Screwed - from the outside location
Permanent permissible load 0 kg
Height 0 mm
Width 100 mm
Depth 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.900 cm
Package 1 Width 7.000 cm
Package 1 Length 11.000 cm
Package 1 Weight 99.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 150
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 15.270 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1200
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 134.160 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months