Schneider-Electric
 
NSYPF27X picture- web-product-data-sheet
NSYPF27X
Wall mounting lugs, Thalassa PLS, Stainless Steel, Set of 4
Schneider Electric
Characteristics
Main
Range Thalassa
Product specific application For modular equipment
Accessory / separate part category Fixing accessory
Product destination Box
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Top and bottom, on rear of the enclosure
Installation accessory type Wall-mounting
Mounting support Lug
Range compatibility Thalassa Thalassa PLS
Device composition Fixing elements
4 lug
Quantity per set Set of 4
Complementary
Material Stainless steel
Colour Stainless steel
Surface finish Zinc coated
Fixing mode Screwed - from the outside location
Permanent permissible load 0 kg
Height 0 mm
Width 100 mm
Depth 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 88.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months