Schneider-Electric
 
NSYPFXPLM picture- web-product-data-sheet
NSYPFXPLM
set of 4 stainless steel wall mounting lugs for PLM3025 to 108
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Top and bottom, on rear of the enclosure
Range compatibility Thalassa Thalassa PLM
Device composition Fixing screws
4 lug
Complementary
Material Stainless steel
Fixing mode Screwed - from the outside location
Permanent permissible load 100 kg horizontal position
200 kg vertical position
Height 40 mm
Width 155 mm
Depth 80 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 377.500 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 19.241 kg
Unit Type of Package 3 P12
Number of Units in Package 3 200
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 88.964 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months