Schneider-Electric
 
NSYPHDT553 picture- web-product-data-sheet
NSYPHDT553
Thalassa PHD outdoor heavy duty-enclosure H538 W500 D320 IP65 anti-posting door
Schneider Electric
Characteristics
Main
Range Thalassa
Product Thalassa PHD
Application Outdoor heavy duty
Certification UL conforming to UL 508 A 2007
Bureau Veritas conforming to IEC 61969-3 2011
Bureau Veritas conforming to IEC 61439-5 2010
DEKRA conforming to IEC 62208 2011
Enclosure type Multi-purpose
Category Suitable enclosure
Version PHDT
Enclosure height with canopy 538 mm
Canopy height 38 mm
Enclosure width 500 mm
Enclosure depth 320 mm
Enclosure mounting Wall mounted
Device composition 1 body in polyester double reinforced with fibreglass
1 door in polyester double reinforced with fibreglass
1 canopy in polyester double reinforced with fibreglass
1 door retainer in steel with anti-corrosive coating
1 document pocket in plastic A4 format
Complementary
Body type Sealed assembled body
Door type Anti-posting
Number of doors 1 door(s)
Door opening side Right or left (120 °)
Lock type 2 points lock, handle with 1242E key lock and padlock
Accessibility for operation Front
Maximum static load 180 kg
Removable parts Door by hinges
Material Polyester double reinforced with fibreglass
Colour Grey (RAL 7035)
Standards IEC 61439-5
IEC 61969-3
UL 508 A
IEC 62208
Electrical insulation class Class II conforming to IEC 61439-1 2011
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Mechanical robustness Vandal-proof conforming to EN/IEC 61439-5 version 2010
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -45…80 °C conforming to IEC 61969-3 class 1
Ambient air temperature for storage -25…40 °C
Corrosion withstand 90…100 % conforming to ISO 12944 C4H
Environmental withstand Solar radiation: class 1 up to 1120 W/m² conforming to IEC 61969-3:2011
Surrounding air withstand: class 1 up to 180 km/h conforming to IEC 61969-3:2011
Ultraviolet degradation test: class 1 conforming to ISO 4892-2:2013
Formation of ice and frost: class 1 conforming to IEC 61969-3:2011
Fauna and flora withstand: class 1 conforming to IEC 61969-3:2011
: class 1 conforming to IEC 61969-3:2011
Thermal management options Natural: 269 W at -25 °C
Natural: 117 W at 20 °C
Natural: 50 W at 40 °C
Fan: 1500 W for a maximum noise level of 60 dB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 56.0 cm
Package 1 Width 54.0 cm
Package 1 Length 38.0 cm
Package 1 Weight 20.0 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations