Schneider-Electric
 
NSYPHDZT1074P picture- web-product-data-sheet
NSYPHDZT1074P
Thalassa PHD outdoor heavy duty - enclosure H1093 W750 D420 IP55 plain door
Schneider Electric
Characteristics
Main
Range Thalassa
Product Thalassa PHD
Application Outdoor heavy duty
Certification UL conforming to UL 508 A 2007
Bureau Veritas conforming to IEC 61969-3 2011
Bureau Veritas conforming to IEC 61439-5 2010
DEKRA conforming to IEC 62208 2011
Enclosure type Multi-purpose
Category Suitable enclosure
Version PHDZT
Enclosure height with canopy 1093 mm
Canopy height 38 mm
Enclosure width 750 mm
Enclosure depth 420 mm
Enclosure mounting Floor-standing
Device composition 1 door in polyester double reinforced with fibreglass
1 door retainer in steel with anti-corrosive coating
1 document pocket in plastic A4 format
1 cable gland plate in aluminium
1 body with integrated plinth in polyester double reinforced with fibreglass
1 canopy in polyester reinforced with fibreglass
Complementary
Body type Sealed assembled body
Door type Plain
Number of doors 1 door(s)
Door opening side Right or left (120 °)
Lock type 2 points lock, handle with 1242E key lock and padlock
Accessibility for operation Front
Bottom
Maximum lifting load 500 kg
Removable parts Door by hinges
Canopy by fixing element
Cable gland plate by fixing element
Material Polyester double reinforced with fibreglass
Colour Grey (RAL 7035)
Standards UL 508 A
IEC 61969-3
IEC 61439-5
IEC 62208
Electrical insulation class Class II conforming to IEC 61439-1 2011
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Mechanical robustness Vandal-proof conforming to EN/IEC 61439-5 version 2010
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -45…80 °C conforming to IEC 61969-3 class 1
Ambient air temperature for storage -25…40 °C
Corrosion withstand 90…100 % conforming to ISO 12944 C4H
Environmental withstand Solar radiation: class 1 up to 1120 W/m² conforming to IEC 61969-3:2011
Surrounding air withstand: class 1 up to 180 km/h conforming to IEC 61969-3:2011
Ultraviolet degradation test: class 1 conforming to ISO 4892-2:2013
Formation of ice and frost: class 1 conforming to IEC 61969-3:2011
Fauna and flora withstand: class 1 conforming to IEC 61969-3:2011
: class 1 conforming to IEC 61969-3:2011
Thermal management options Fan: 1500 W for a maximum noise level of 60 dB
Natural: 546 W at -25 °C
With external cooling 4000 W
Natural: 312 W at 20 °C
Natural: 133 W at 40 °C
According to cooling architecture 1500 W
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.500 cm
Package 1 Width 78.000 cm
Package 1 Length 109.000 cm
Package 1 Weight 41.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No