Schneider-Electric
 
NSYPIN108 picture- web-product-data-sheet
NSYPIN108
Internal door for PanelSeT WM encl.H1000xW800 steel, RAL7035.Adjustable in depth
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Door
Application Multi-purpose
For enclosure nominal dimensions -
Mounting location Step slide
Front side
Range compatibility PanelSeT PanelSeT CRN
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3X
Device composition 1 door
4 fixing brackets
2 mounting uprights
Complementary
Material Door: sheet steel
Colour All faces: grey (RAL 7035)
Surface finish Polyester powder
Lock type Lock 3 mm double bar
Number of locks 1
Adjustment Pitch 25 mm (on step slides)
Door type Internal plain
Door opening side Reversible
Maximum load 30 kg/m²
Height Nominal: 1000 mm
Width Nominal: 800 mm
Net weight 10 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 75.500 cm
Package 1 Length 96.500 cm
Package 1 Weight 12.712 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 90.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 202.680 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 9d8b9f71-75cb-4d4a-a1a2-50559a3b422a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months