Schneider-Electric
 
NSYPLA10104G picture- web-product-data-sheet
NSYPLA10104G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 1000x1000x420mm, IP65, IK10
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLA
Enclosure type Multi-purpose
Product or component type Suitable enclosure
Version PLA
Nominal height 1000 mm
Nominal width 1000 mm
Nominal depth 420 mm
Enclosure mounting Floor-standing
Device composition 1 top part
1 bottom part
2 side part
2 door
2 rear panel
Complementary
Body type Sealed top and bottom part assembled with side parts
Door type Plain front
Number of doors 2 door(s)
Door opening side Right and left (120 °)
Lock type 4 points lock, 5 mm double-bar
Accessibility for operation Rear
Front
Removable parts Door by hinges
Rear panel by fixing element
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7035)
Standards IEC 62208
UL 508 A
NEMA degree of protection NEMA 12
NEMA 13
NEMA 2
NEMA 1
Product certifications Veritas
DNV Marine
UL/cUL listed
Electrical insulation class Class II
Environment
IP degree of protection IP65 conforming to IEC 60529 (completely sealed)
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -35…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.000 cm
Package 1 Width 101.000 cm
Package 1 Length 103.000 cm
Package 1 Weight 43.500 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 2
Package 2 Height 114.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 101.600 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No