|
|
|
NSYPLA573G
Floor standing polyester enclosure, Thalassa PLA, plain door, completely sealed, 500x750x320mm, IP65, IK10
|
|
|
Main
Range
|
Thalassa
|
Product name
|
Thalassa PLA
|
Enclosure type
|
Multi-purpose
|
Product or component type
|
Suitable enclosure
|
Version
|
PLA
|
Nominal height
|
500 mm
|
Nominal width
|
750 mm
|
Nominal depth
|
320 mm
|
Enclosure mounting
|
Floor-standing
|
Device composition
|
1 top part
1 bottom part
2 side part
1 rear panel
1 door
|
Complementary
Body type
|
Sealed top and bottom part assembled with side parts
|
Door type
|
Plain front
|
Number of doors
|
1 door(s)
|
Door opening side
|
Reversible (120 °)
|
Lock type
|
2 points lock, 5 mm double-bar
|
Accessibility for operation
|
Rear
Front
|
Removable parts
|
Door by hinges
Rear panel by fixing element
|
Material
|
Polyester reinforced with fibreglass
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
UL 508 A
|
NEMA degree of protection
|
NEMA 3
NEMA 2
NEMA 1
NEMA 5
NEMA 13
NEMA 3S
NEMA 12
NEMA 3R
NEMA 3X
|
Product certifications
|
DNV Marine
Veritas
UL/cUL listed
|
Electrical insulation class
|
Class II
|
Environment
IP degree of protection
|
IP65 conforming to IEC 60529 (completely sealed)
|
IK degree of protection
|
IK10 conforming to IEC 62262 (plain door)
|
Fire resistance
|
960 °C conforming to IEC 62208
|
Ambient air temperature for storage
|
-35…90 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
38.500 cm
|
Package 1 Width
|
50.500 cm
|
Package 1 Length
|
79.000 cm
|
Package 1 Weight
|
17.000 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
9
|
Package 2 Height
|
170.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
166.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
1341ad4e-77b9-40e3-bab0-32043fbc5959
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|