Schneider-Electric
 
NSYPLD8122CG picture- web-product-data-sheet
NSYPLD8122CG
PLD - Floor standing encl.polyester w/plinth open bottom 850x1115x320 IP43 DIN2
Schneider Electric
Characteristics
Main
Range Thalassa
Category Enclosure
Version PLD
Enclosure type DIN enclosure
Distribution enclosure
Nominal height 850 mm
Nominal width 1115 mm
Nominal depth 320 mm
Enclosure mounting Floor-standing
Product compatibility Fuse 2
Complementary
Device composition 1 top part
1 bottom part
2 side part
1 rear panel
2 door
2 key lock
1 central upright
Body type Sealed top and open bottom part assembled with side parts
Door type Plain front
Number of doors 2 door(s)
Door opening side Right and left (180 °)
Lock type Key lock
Key number 1242 E
Accessibility for operation Front
Bottom
Removable parts Door by hinges
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7035)
Environment
Standards IEC 62208
IP degree of protection IP43 conforming to IEC 60529 (plinth type open bottom)
IP54 conforming to IEC 60529 (with additional sealing kit)
IK degree of protection IK10 conforming to IEC 62262 (plain door)
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -35…90 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 88 cm
Package 1 Width 34.5 cm
Package 1 Length 112 cm
Package 1 Weight 35 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov