Schneider-Electric
 
NSYPLHD picture- web-product-data-sheet
NSYPLHD
Thalassa PHD - Set of 4 lifting eyes M12. Maximum load: 500kg
Schneider Electric
Characteristics
Main
Area Thalassa
Category Lifting accessory
Product or component type Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Range compatibility Thalassa Thalassa PHD
Device composition 4 eyebolt
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode Screwed - screw type M12
Permanent permissible load 500 kg
Height 3 mm
Width 200 mm
Depth 200 mm
Diameter 32 mm
ISO thread M12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 300.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No