Schneider-Electric
 
NSYPLM54BG picture- web-product-data-sheet
NSYPLM54BG
Wall mounted polyester enclosure, PanelSeT PLM, plain door, with bakelite plate, 530x430x200mm, IP66, IK10, RAL 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLM
Device short name PLM
Enclosure type Multi-purpose
Category Compact enclosure
Nominal height 530 mm
Nominal width 430 mm
Nominal depth 200 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 door
1 mounting plate
2 lock
Door type Plain
Lock type 3 mm double-bar lock
Complementary
Number of locks 2
Mounting plate description Plain bakelite
Accessibility for operation Front
Removable parts Door by hinges
Mounting plate by fixing element
Material Polyester reinforced with fibreglass
Colour Grey (RAL 7035)
Standards NEMA classification 4X
IEC 62208
NEMA classification 13
Product certifications UL
Electrical insulation class Class II
Environment
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 59.000 cm
Package 1 Width 45.500 cm
Package 1 Length 23.000 cm
Package 1 Weight 8.220 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 193.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 260.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No