|
|
|
NSYPLM64TG
Wall mounted polyester enclosure, Thalassa PLM, glazed door, 647x436x250mm, IP66, IK08, RAL 7035
|
|
|
Main
Range
|
Thalassa
|
Product name
|
Thalassa PLM
|
Device short name
|
PLM
|
Enclosure type
|
Multi-purpose
|
Category
|
Compact enclosure
|
Nominal height
|
647 mm
|
Nominal width
|
436 mm
|
Nominal depth
|
250 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 body
1 door
2 lock
|
Door type
|
Transparent
|
Lock type
|
3 mm double-bar lock
|
Complementary
Number of locks
|
2
|
Mounting plate description
|
Without mounting plate
|
Accessibility for operation
|
Front
|
Removable parts
|
Door by hinges
|
Material
|
Body: polyester reinforced with fibreglass
Door: tempered glass
|
Colour
|
Grey (RAL 7035)
|
Standards
|
NEMA classification 13
IEC 62208
NEMA classification 4X
|
Product certifications
|
UL
|
Electrical insulation class
|
Class II
|
Environment
IP degree of protection
|
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Fire resistance
|
960 °C conforming to IEC 62208
|
Ambient air temperature for operation
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
28.000 cm
|
Package 1 Width
|
46.500 cm
|
Package 1 Length
|
71.500 cm
|
Package 1 Weight
|
12.743 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
21
|
Package 2 Height
|
220.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
280.603 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|