Schneider-Electric
 
NSYPLS1827G picture- web-product-data-sheet
NSYPLS1827G
PLS box, polyester rear, transparent PC cover IP66 18x27x18cm
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Multi-purpose
Category Insulating modular box
Nominal height 180 mm
Nominal width 270 mm
Nominal depth 180 mm
Enclosure mounting Wall mounted
Device composition 1 cover: on enclosure
1 rear part: on enclosure
Locking screws
Body type One piece moulded
Type of front cover Low transparent cover
Lock type Slot screw
Complementary
Removable parts Cover locking screw
Material Cover: polycarbonate
Rear: polyester reinforced with fibreglass
Colour Body: grey (RAL 7035)
Standards NEMA classification 13
IEC 62208
NEMA 4X
Product certifications UL
Environment
Electrical insulation class Class II
IP degree of protection IP66 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.000 cm
Package 1 Width 20.500 cm
Package 1 Length 28.000 cm
Package 1 Weight 1.332 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 180
Package 2 Height 198.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 252.700 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No