Schneider-Electric
 
NSYPLS24 picture- web-product-data-sheet
NSYPLS24
Pneumatic door retainer for desk lid - Max-load by retainer: 24Kg
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Door retainer
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Desk lid and body
Range compatibility PanelSeT SD and SDX enclosures
Device composition 1 x retainer
Fixing
Quantity per set Set of 1
Complementary
Fixing mode By fixing element
Operating angle 75 °
Opening mechanism Pneumatic
Maximum load 244 N
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 3.000 cm
Package 1 Length 30.000 cm
Package 1 Weight 200.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months