Schneider-Electric
 
NSYPLS3627DLS24G picture- web-product-data-sheet
NSYPLS3627DLS24G
PLSbox,transp cover, 36x27x18cm with modular distribution chassis 24mod(18mm)
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa PLS
Device short name PLS
Enclosure type Modular distribution application
Category Insulating modular box with modular distribution chassis
Nominal height 360 mm
Nominal width 270 mm
Nominal depth 180 mm
Enclosure mounting Wall mounted
Device composition Locking screws
1 cover with hinges
1 modular distribution chassis
1 rear part
Body type One piece moulded
Type of front cover Low transparent cover
Lock type Wing screw
Complementary
Removable parts Cover locking screw
Modular distribution chassis by fixing element
Material Cover: polycarbonate
Rear: polyester reinforced with fibreglass
Colour Body: grey (RAL 7035)
Environment
Electrical insulation class Class II
IK degree of protection IK09 conforming to IEC 62262
Fire resistance 960 °C conforming to IEC 62208
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 38 cm
Package 1 Length 29 cm
Package 1 Weight 2.95 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile