Schneider-Electric
 
NSYPMA1012 picture- web-product-data-sheet
NSYPMA1012
Polyester insulating mounting plate for PLA enclosure H1000xW1250mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Back inserts
Step slide
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Device composition 1 mounting plate
Material Polyester
Colour Grey (RAL 7035)
Complementary
Fixing mode By screws - screw type M8 - on back inserts location
Permanent permissible load 150 kg
Height Nominal: 1000 mm
Real: 890 mm
Width Nominal: 1250 mm
Real: 1125 mm
Depth Real : 125 mm
Thickness 5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 112.5 cm
Package 1 Length 89.0 cm
Package 1 Weight 5.02 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months