Schneider-Electric
 
NSYPMD3530 picture- web-product-data-sheet
NSYPMD3530
Spacial SDB - plain mounting plate for box H357 x W307 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Mounting location Bottom of enclosure
Mounting plate description Plain
Range compatibility Spacial Spacial SDB
Quantity per set Set of 1
Complementary
Fixing mode By screws - screw type M4
Height Nominal: 357 mm
Width Nominal: 307 mm
Net weight 1.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 33.2 cm
Package 1 Length 28.2 cm
Package 1 Weight 1.46 kg
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations