Schneider-Electric
 
NSYPMLA123 picture- web-product-data-sheet
NSYPMLA123
Polyester side for PLA enclH1250 x D320mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Side of the enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Device composition 1 mounting plate
Quantity per set Set of 2
Material Polyester
Colour Grey
Complementary
Fixing mode By screws - screw type M8 - on side inserts location
Height Nominal: 1250 mm
Real: 1150 mm
Width Nominal: 320 mm
Real: 220 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 20 cm
Package 1 Length 109.5 cm
Package 1 Weight 1.508 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months