Schneider-Electric
 
NSYPMLA124 picture- web-product-data-sheet
NSYPMLA124
Polyester side for PLA enclH1250 x D420mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Side of the enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Device composition 1 mounting plate
Quantity per set Set of 2
Material Polyester
Colour Grey
Complementary
Fixing mode By screws - screw type M8 - on side inserts location
Height Nominal: 1250 mm
Real: 1150 mm
Width Real: 320 mm
Depth Nominal : 420 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 40 cm
Package 1 Length 120 cm
Package 1 Weight 2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months