Schneider-Electric
 
NSYPMLA126 picture- web-product-data-sheet
NSYPMLA126
Polyester side for PLA encosure H1250 x D620mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Side of the enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Device composition 1 mounting plate
Quantity per set Set of 2
Material Polyester
Colour Grey
Complementary
Fixing mode By screws - screw type M8 - on side inserts location
Height Nominal: 1250 mm
Real: 1150 mm
Width Real: 520 mm
Depth Nominal : 620 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 50 cm
Package 1 Length 110 cm
Package 1 Weight 5.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months