|
|
|
NSYPMLA74
Polyester side for PLA enclH750xD420mm
|
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
Side of the enclosure
|
Mounting plate description
|
Insulating
|
Range compatibility
|
Thalassa Thalassa PLA
Thalassa Thalassa PHD
|
Device composition
|
1 mounting plate
|
Quantity per set
|
Set of 2
|
Material
|
Polyester
|
Colour
|
Grey
|
Complementary
Fixing mode
|
By screws - screw type M8 - on side inserts location
|
Height
|
Nominal: 550 mm
Real: 450 mm
|
Width
|
Real: 320 mm
|
Depth
|
Nominal : 420 mm
|
Offer Sustainability
Contractual warranty
|
|