Schneider-Electric
NSYPMLA76 picture- web-product-data-sheet
NSYPMLA76
Polyester side for PLA encosure H750 x D620mm
Schneider Electric
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Side of the enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Device composition 1 mounting plate
Quantity per set Set of 2
Material Polyester
Colour Grey
Complementary
Fixing mode By screws - screw type M8 - on side inserts location
Height Nominal: 750 mm
Real: 650 mm
Width Real: 520 mm
Depth Nominal : 620 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 50 cm
Package 1 Length 59.5 cm
Package 1 Weight 2.8 kg
Contractual warranty
Warranty 18 months