Schneider-Electric
 
NSYPMP45120 picture- web-product-data-sheet
NSYPMP45120
Plain partial mounting plate for control desk W1200mm - H447xW1105mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On adjustment rails
Console upper part
Mounting plate description Plain
Range compatibility Spacial Spacial SD
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By screws - screw type M3 - slot location
By screws - screw type M6 - slot location
By fixing element - fixing bracket location
Height 400 mm
Width Nominal: 1200 mm
Real: 1050 mm
Thickness 25 mm
Variant particularity Order a set of 4 adjustment rails and 4 fixing brackets
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 46.0 cm
Package 1 Length 112.0 cm
Package 1 Weight 11.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months