Schneider-Electric
 
NSYPMP500DLM picture- web-product-data-sheet
NSYPMP500DLM
Plain mounting plate for DLM modular chassis H150xW500mm Packaging unit: 2
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Modular distribution application
Enclosure nominal dimensions -
Mounting location On fixing supports of chassis structure
Mounting plate description Plain
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3X
Device composition 2 mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By screws - screw type M8
Height Nominal: 150 mm
Real: 149 mm
Width Nominal: 500 mm
408 mm
Depth Real : 20 mm
Thickness 2 mm
Variant particularity For fixing non-modular device
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 45.0 cm
Package 1 Weight 1.085 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months