Schneider-Electric
 
NSYPMP600DLA picture- web-product-data-sheet
NSYPMP600DLA
Mount plate galvanised steel for DLA 84/112modules
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Modular distribution application
Multi-purpose
Enclosure nominal dimensions -
Mounting location On fixing supports of chassis structure
Mounting plate description Plain
Range compatibility Thalassa Thalassa PLM
Device composition 1 mounting plate
Quantity per set Set of 2
Material Galvanised steel
Complementary
Fixing mode By screws
Height 300 mm
Width Nominal: 600 mm
Real: 514 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 16.0 cm
Package 1 Length 56.0 cm
Package 1 Weight 1.28 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months