Schneider-Electric
 
NSYPMP7502DLP picture- web-product-data-sheet
NSYPMP7502DLP
Mount plate galvanised steel for DLP height=2raws in PLAenclosure W500mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On fixing supports of chassis structure
Mounting plate description Plain
Range compatibility Thalassa Thalassa PLA
Thalassa Thalassa PHD
Device composition 1 mounting plate
Quantity per set Set of 2
Material Galvanised steel
Complementary
Fixing mode By screws
Height Nominal: 300 mm
Real: 298 mm
Width Nominal: 750 mm
Real: 611 mm
Thickness 2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 30.800 cm
Package 1 Length 74.300 cm
Package 1 Weight 3.027 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 2
Package 2 Height 4.500 cm
Package 2 Width 31.500 cm
Package 2 Length 76.000 cm
Package 2 Weight 6.054 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 10
Package 3 Height 29.000 cm
Package 3 Width 37.500 cm
Package 3 Length 120.000 cm
Package 3 Weight 30.270 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months