Schneider-Electric
 
NSYPMP85100 picture- web-product-data-sheet
NSYPMP85100
Plain mounting plate for control desk W1000mm H847xW900mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location On adjustment rails
Mounting plate description Plain
Range compatibility PanelSeT PanelSeT SD
PanelSeT PanelSeT SDX
Device composition 1 mounting plate
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element - fixing bracket location
Height 650 mm
Width Nominal: 1000 mm
Real: 850 mm
Thickness 25 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 91.000 cm
Package 1 Length 91.500 cm
Package 1 Weight 16.312 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 25
Package 2 Height 73.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 421.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months