Schneider-Electric
 
NSYPPS226 picture- web-product-data-sheet
NSYPPS226
Spacial SF partition panel - galvanised steel - 2200x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Partition
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting support Structure of the enclosure
Range compatibility Spacial Spacial SF
Device composition Fixing elements
1 partition panel
1 sealing gasket
Quantity per set Set of 1
Complementary
Material Galvanised steel
Height Nominal: 2200 mm
Width Nominal: 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 51 cm
Package 1 Length 222 cm
Package 1 Weight 15 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 77 cm
Package 2 Width 222 cm
Package 2 Length 120 cm
Package 2 Weight 473 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months