Schneider-Electric
 
NSYPPS228 picture- web-product-data-sheet
NSYPPS228
Spacial SF partition panel - galvanised steel - 2200x800 mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Partition
Anwendung Multi-purpose
Nennmaße des Gehäuses -
Mounting support Structure of the enclosure
Range compatibility Spacial Spacial SF
Device composition Fixing elements
1 partition panel
1 sealing gasket
Quantity per set Set of 1
Complementary
Material Galvanised steel
Height Nominal: 2200 mm
Width Nominal: 800 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 69.2 cm
Package 1 Length 221.2 cm
Package 1 Weight 20.0 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 77.0 cm
Package 2 Width 222.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 445.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months