Schneider-Electric
 
NSYPPS27 picture- web-product-data-sheet
NSYPPS27
sealing plastified device for PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Sealing
Colour code RAL 9005
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Plumbing triangle
Device application Multi-purpose
Mounting support Direct mounting on box
Range compatibility Thalassa Thalassa PLS
Device composition 1 plumbing triangle
Width 120 mm
Depth 120 mm
Height 160 mm
Quantity per set Set of 10
Material Plastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16 cm
Package 1 Width 12 cm
Package 1 Length 12 cm
Package 1 Weight 35 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months