|
|
|
NSYPPSB
sealing kit for PanelSeT SBM
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Sealing
|
Complementary
Accessory / separate part category
|
Locking accessory
|
Accessory / separate part type
|
Plumbing triangle
|
Device application
|
Multi-purpose
|
Mounting support
|
Direct mounting on box
|
Range compatibility
|
PanelSeT PanelSeT SBM
|
Device composition
|
1 washer
|
Material
|
Plastic
|
Net weight
|
0.01 kg
|
Lock type
|
Possibility to seal it
|
Environment
IP degree of protection
|
IP66
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
3.000 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|