Schneider-Electric
 
NSYPS2C27 picture- web-product-data-sheet
NSYPS2C27
Wall fixing and union of 2 PLS boxes
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Box coupling unit piece
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of boxes
Range compatibility Thalassa Thalassa PLS
Device composition 1 box coupling unit piece
Box number 2
Quantity per set Set of 25
Complementary
Material Steel
Fixing mode By screws - screw type M6
Permanent permissible load 0 kg
Height 60 mm
Width 90 mm
Depth 130 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 3.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 43.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 25
Package 2 Height 6.200 cm
Package 2 Width 9.500 cm
Package 2 Length 11.000 cm
Package 2 Weight 1.070 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months