This Application will be decommissioned as of January 7th 2025

NSYPTDS1 |
Schneider-Electric
 
NSYPTDS1 picture- web-product-data-sheet
NSYPTDS1
KIT FLUSH-MOUNTING POUR ATV T1
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Drive flush mounting kit
Accessory category Mounting and fixing accessory
Product specific application Process and utilities
Range compatibility PanelSeT SF and SM enclosures: H:>=400 mm x W:>=300 mm
PanelSeT S3D enclosure: H:>=400 mm x W:>=300 mm
Altivar variable speed drive ATV630
Altivar variable speed drive ATV930
Compatibility for Altivar Process 630-930, size: 1
Motor power kW 0.75 kW 220/240 V
1.5 kW 220/240 V
2.2 kW 220/240 V
3 kW 220/240 V
4 kW 220/240 V
0.75 kW 380/480 V
1.5 kW 380/480 V
2.2 kW 380/480 V
3 kW 380/480 V
4 kW 380/480 V
5.5 kW 380/480 V
Mounting location Mode 1: back of enclosure on mounting plate
Mode 2: inside enclosure
Kit composition 1 x mounting plate with flanges and integrated gasket, steel with anti-corrosive coating. Fixing by screws and nuts
1 x fixing accessories
1 x drilling template
1 x instruction sheet
1 x edge protector profile, plastic.
Complementary
Permanent permissible load 4.8 kg
Colour Grey (RAL 7035)
Height External: 360 mm
Cut-out: 307 mm
Width External: 235 mm
Cut-out: 190 mm
Depth Wall-enclosure separation : 22 mm
Net weight 1.58 kg
Services Configuration of enclosurepre-drilled back at requested dimensions
Factory installation drive flush mounting kit on enclosure
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 25.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 1.580 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 29.000 cm
Package 2 Width 45.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 15.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No